BI8-M18-2APS8X2-H1141Inductive Safety Sensor100016607Electrical connectionConnectorOutput functionPNPRated switching distance (mm)8
TBPN-L1-FDIO1-2IOLKompakt PROFIsafe-/PROFINET-block I/O-modul Säkra digitala in- och utgångar, digitala universalstandardkanaler, IO-Link-masterportar6814053Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal type, , Digital input/output, IO-Link
TBPN-L5-4FDI-4FDXKompakt PROFIsafe-/PROFINET-block I/O-modul Säkra digitala in- och utgångar100001826Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal type,
S4BE30-1200-SSäkerhetsljusridåer Sändare3812382CascadableYesScan field (mm)1200Optical resolution (mm)30
S4BE30-600-SSäkerhetsljusridåer Sändare3812378CascadableYesScan field (mm)600Optical resolution (mm)30
S4BE30-1800-SSäkerhetsljusridåer Sändare3812386CascadableYesScan field (mm)1800Optical resolution (mm)30
S4BE30-1650-SSäkerhetsljusridåer Sändare3812385CascadableYesScan field (mm)1650Optical resolution (mm)30
S4BE30-1350-SSäkerhetsljusridåer Sändare3812383CascadableYesScan field (mm)1350Optical resolution (mm)30
S4BE30-300-SSäkerhetsljusridåer Sändare3812376CascadableYesScan field (mm)300Optical resolution (mm)30
STBVP6 W/30Fotoelektriska givare Pekknapp3069747Electrical connectionCableOutput functionPNPSwitching element function
SLLCE23-700P8Safety Light Curtain Emitter3089166CascadableYesScan field (mm)700Number of beams40Optical resolution (mm)23
SLLCE23-1260P8Safety light curtain Sändare3089174CascadableYesScan field (mm)1260Number of beams72Optical resolution (mm)23