TX815-P3CV01TX800 HMI/PLC product series 15″ display — CODESYS V3 PLC with TARGET and WEB VISU100046995ProgrammingCODESYS V3Diagonal screen size (″)15.6
TX800L-P3WV01TX800 HMI/PLC product series Quad-core IOT gateway — CODESYS V3 PLC with WEB VISU100046998Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX821-P3CV01TX800 HMI/PLC product series 21″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046996ProgrammingCODESYS V3Diagonal screen size (″)21.5
TX810-P3CV01TX800 HMI/PLC product series 10″ Display — CODESYS V3 PLC with TARGET and WEB VISU100046994ProgrammingCODESYS V3Diagonal screen size (″)10.1
TX700D-P3WV01TX700 HMI/PLC product series Dual-core IOT gateway — CODESYS V3 PLC with WEB VISU100009354Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX707HB-P3CV01TX700 HMI/PLC product series 7" Sunlight Readable Display — CODESYS V3 PLC with TARGET and WEB VISU100007473ProgrammingCODESYS V3Diagonal screen size (″)7
TX715FB-P3CV01TX700 HMI/PLC product series 7-inch display for food and beverage applications – CODESYS V3 PLC with target and web visualization100007472ProgrammingCODESYS V3
TX700S-P3WV01TX700 HMI/PLC product series Single-core IOT gateway — CODESYS V3 PLC with WEB VISU100009353Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TBEN-L4-PLC-11Kompakt PLC i IP67-utförande CODESYS V3 med WebVisu-licens100000273Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-11Kompakt PLC i IP67-utförande CODESYS V3 med WebVisu-licens100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TX707-P3CV01TX700 HMI/PLC-produktserie 7-tums skärm – CODESYS V3 PLC med TARGET och WEB VISU100002030ProgrammingCODESYS V3Diagonal screen size (″)7
TX721-P3CV01TX700 HMI/PLC-produktserie 21-tums skärm – CODESYS V3 PLC med TARGET och WEB VISU100002033ProgrammingCODESYS V3Diagonal screen size (″)21.5