DI40EXexcom I/O System Input Module, Digital, 4-channel6884004Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20Signal typeDigital input, Intrinsically safe
GDP1.5-FW1.7.6excom I/O System PROFIBUS-DP Interface6884165Connection technology signalScrew terminal, Cage clamp terminalNetwork protocolPROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINETProtection classIP20
TBIP-LL-4FDI-4FDXKompakt och säker Ethernet-I/O-modul Säkra digitala in- och utgångar100027259Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal type,
BL20-E-3EMM-CTBL20 Economy Module 3-Phase Energy Measurement Terminal100027913Connection technology signalCage clamp terminalProtection classIP20Signal typeAnalog input, Energy measurement
FIL20-16DXPI/O Hub for Connecting Digital Signals to IO-Link Master 16 Universal Digital Channels, PNP100028254Network protocolIO-LinkProtection classIP20
TBEN-LL-8IOLAKompakt I/O-modul med flera protokoll för Ethernet 8 IO-Link masterkanaler100029880Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
TBPN-LL-FDIO1-2IOLCompact and safe Ethernet I/O module Safe digital inputs and outputs, standard universal digital channels, IO-Link master ports100029879Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal type, , Digital input/output, IO-Link
TBEN-LL-EN1Ethernet-nyckel Master-till-master-datautbyte, NAT-router, 16 digitala PNP-ingångar100029322Connection technology signalM12Network protocolModbus TCP, EtherNet/IPProtection classIP65, IP67, IP69KSignal typeDigital input
TBPN-LL-4FDI-4FDXCompact and safe Ethernet I/O module Safe digital inputs and outputs100029878Connection technology signalM12Network protocolPROFIsafe via PROFINETProtection classIP65, IP67, IP69KSignal type,
TBIP-LL-FDIO1-2IOLKompakt och säker Ethernet-I/O-modul Säkra digitala in- och utgångar, digitala universalstandardkanaler, IO-Link-masterportar100027260Connection technology signalM12Network protocolCIP safety via EtherNet/IPProtection classIP65, IP67, IP69KSignal type, , Digital input/output, IO-Link
TBEN-L4-8IOLAKompakt I/O-modul med flera protokoll för Ethernet 8 IO-Link masterkanaler100028459Connection technology signalM12Network protocolModbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field BasicProtection classIP65, IP67, IP69KSignal typeIO-Link, Digital output, Digital input/output, Digital input
BL20-E-GW-EC-20Gateway for the BL20 I/O System Interface for EtherCAT — Second Generation100037881Network protocolEtherCATProtection classIP20