BL67-PG-EN-V3CODESYS 3 Programmable Gateway for the BL67 I/O System6827394Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TX700D-P3WV01TX700 HMI/PLC Series100009354Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX700Q-P3WV01TX700 HMI/PLC Series100009355Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
BL67-PG-EN-V3-WVCODESYS 3 Programmable Gateway for the BL67 I/O System100000041Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TBEN-L5-PLC-11Compact PLC in IP67100000272Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L5-PLC-10Compact PLC in IP676814018Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
TBEN-L4-PLC-10Compact PLC in IP676814019Fieldbus masterPROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939Fieldbus slavePROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopenProgrammingCODESYS V3Protection classIP65, IP67, IP69K
BL20-PG-EN-V3-WVCODESYS 3 Programmable Gateway for the BL20 I/O System6827398Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
BL20-PG-EN-V3CODESYS 3 Programmable Gateway for the BL20 I/O System6827393Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP20
TCG20-UMTS-WLAN-1ETH-CRS-01Turck Cloud Gateway100002559ProgrammingWeb-based EDGE-PLCProtection classIP20Radio interfaceUMTS, WLAN
TX710-P3CV01TX700 HMI/PLC Series100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size10.1TouchscreenCapacitive, Glass front
TX715-P3CV01TX700 HMI/PLC Series100002032ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size15.6TouchscreenCapacitive, Glass front