BL67-PG-EN-V3CODESYS 3 Programmable Gateway for the BL67 I/O System6827394Network protocolPROFINET, Modbus TCP, EtherNet/IPProtection classIP67
TX800L-P3WV01TX800 HMI/PLC Product Series100046998Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX800M-P3WV01TX800 HMI/PLC Product Series100046997Fieldbus masterPROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen, SAE J1939, EtherCATFieldbus slaveModbus TCP, Modbus RTU, PROFINETProgrammingCODESYS V3Protection classIP20
TX821-P3CV01TX800 HMI/PLC Product Series100046996ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size21.5TouchscreenCapacitive, Glass front
TCG20-UMTS-WLAN-1ETH-CRS-01Turck Cloud Gateway100002559ProgrammingWeb-based EDGE-PLCProtection classIP20Radio interfaceUMTS, WLAN
TX710-P3CV01TX700 HMI/PLC Series100002031ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size10.1TouchscreenCapacitive, Glass front
TX715-P3CV01TX700 HMI/PLC Series100002032ProgrammingCODESYS V3Protection classIP66 front, IP20 rearDiagonal screen size15.6TouchscreenCapacitive, Glass front