chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKH4.5-50/TFE | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
WKH4.5-50/TFE
Order ID no. 6934519
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Cable length (m)
50
Application
Washdown (F&B), Signal
Voltage
60
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Current (A)
4
Cable quality
PVC
Cable color
Gray
Design
Connection Cable
Connector A
Female, M12 × 1, Angled
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
50
Cable quality
PVC
Connector A
Female, M12 × 1, Angled
In Stock
Price Group
K1
List Price
SEK 849.00
home
Turck-Shop
Connectivity
2-Way Splitters
WKH4.5-50/TFE
Item Total
SEK 849.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support