WKS12T-10/TXL3190Actuator and Sensor Cable, PUR6634118Cable length (m)10Cable qualityPURConnector AFemale, M12 × 1, Angled, A-coded
RKP46PLB-5-RSP46PLB/TXLSupply Cable - M12 Power100028669Cable length (m)5Cable qualityPURConnector AFemale, M12 × 1, Straight, L-codedConnector BMale, M12 × 1, Straight, L-coded
RKP56PLB-35-RSP56PLB/TXGSupply Cable - M12 Power100025388Cable length (m)35Cable qualityPURConnector AFemale, M12 × 1, Straight, L-codedConnector BMale, M12 × 1, Straight, L-coded
RKP46PLB-5/TXLSupply Cable - M12 Power100028659Cable length (m)5Cable qualityPURConnector AFemale, M12 × 1, Straight, L-coded
RKP46PLB-2-RSP46PLB/TXLSupply Cable - M12 Power100028666Cable length (m)2Cable qualityPURConnector AFemale, M12 × 1, Straight, L-codedConnector BMale, M12 × 1, Straight, L-coded
RKP46PLB-0.6-RSP46PLB/TXLSupply Cable - M12 Power100028663Cable length (m)0.6Cable qualityPURConnector AFemale, M12 × 1, Straight, L-codedConnector BMale, M12 × 1, Straight, L-coded
RKP56PLB-30/TXGSupply Cable - M12 Power100021148Cable length (m)30Cable qualityPURConnector AFemale, M12 × 1, Straight, L-coded
RKP56PLB-40/TXGSupply Cable - M12 Power100020544Cable length (m)40Cable qualityPURConnector AFemale, M12 × 1, Straight, L-coded
RKP46PLB-0.5-RSP46PLB/TXLSupply Cable - M12 Power100031152Cable length (m)0.5Cable qualityPURConnector AFemale, M12 × 1, Straight, L-codedConnector BMale, M12 × 1, Straight, L-coded
RKP56PLB-100/TXGSupply Cable - M12 Power100028834Cable length (m)100Cable qualityPURConnector AFemale, M12 × 1, Straight, L-coded
RKP46PTB-0.5-RSP46PTB/TXLSupply Cable - M12 Power100031373Cable length (m)0.5Cable qualityPURConnector AFemale, M12 × 1, Straight, T-codedConnector BMale, M12 × 1, Straight, T-coded