chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSC-WKC5701-1.5M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Bus Cable for CAN (DeviceNet, CANopen)
WSC-WKC5701-1.5M
Order ID no. 6933252
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
60
Cable length (m)
1.5
Network protocol
DeviceNet, CANopen
Application
Data
Voltage
60
Approvals
UL
Number of pins
5
Coupling nut/screw material A
Brass
Number of Pins
5
Coupling nut/screw material B
Brass
Current (A)
4
Cable quality
PUR
Cable color
Anthracite
Design
Extension Cable
Connector A
Male, M12 × 1, Angled, A-coded
Connector B
Female, M12 × 1, Angled, A-coded
Core cross-section (mm²)
0.25
Number of Conductors
2
Key Features
Cable length (m)
1.5
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, A-coded
Connector B
Female, M12 × 1, Angled, A-coded
In Stock
Price Group
K1
List Price
SEK 424.00
home
Turck-Shop
Connectivity
2-Way Splitters
WSC-WKC5701-1.5M
Item Total
SEK 424.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support