chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSE4.4T-20/TXP | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
RSE4.4T-20/TXP
Order ID no. 6700015
home
Home
Loading...
Technical Data
Cable length (m)
20
Application
Signal
Design
Connection Cable
Connector A
Male, M12 × 1, Straight, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Special features
Suitable for drag chain use, Suitable for use with robots
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, A-coded
In Stock
List Price
SEK 869.00
home
Turck-Shop
Connectivity
2-Way Splitters
RSE4.4T-20/TXP
Item Total
SEK 869.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support