chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WSSD-RJ45S-4422-0.3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
WSSD-RJ45S-4422-0.3M
Order ID no. 6635205
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Cable length (m)
0.3
Network protocol
Ethernet
Application
Data
Voltage
42
Approvals
UL Listed
Number of pins
4
Coupling nut/screw material A
Brass
Number of Pins
4
Current (A)
1.5
Cable quality
PUR
Cable color
Green
Design
Extension Cable
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
0.3
Cable quality
PUR
Connector A
Male, M12 × 1, Angled, D-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
SEK 289.00
home
Turck-Shop
Connectivity
Cordsets
WSSD-RJ45S-4422-0.3M
Item Total
SEK 289.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support