chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSSD-RKSD-4422-0.6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSD-RKSD-4422-0.6M
Order ID no. 6635178
In Stock
Price Group
K2
List Price
SEK 335.00
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
0.6
Application
Data
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, D-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, Straight, D-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
48
Current (A)
4
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
0.6
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, D-coded
Connector B
Female, M12 × 1, Straight, D-coded
home
Turck-Shop
Connectivity
2-Way Splitters
RSSD-RKSD-4422-0.6M
Item Total
SEK 335.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support