chevron_left
Menu
Turck
search
person
Login
add_shopping_cart
Home
Products
chevron_left
Menu
WKS12T-10-RSS12T/TEG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKS12T-10-RSS12T/TEG
Order ID no. 6631551
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Cable length (m)
10
Application
Signal
Voltage
30
Approvals
cULus
Number of pins
12
Coupling nut/screw material A
Brass
Number of Pins
12
Coupling nut/screw material B
Brass
Current (A)
1.5
Cable quality
PVC
Cable color
Gray
Design
Extension Cable
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
Core cross-section (mm²)
0.14
Number of Conductors
12
Key Features
Cable length (m)
10
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
Connector B
Male, M12 × 1, Straight, A-coded
In Stock
Price Group
H1
List Price
SEK 1,111.00
home
Turck-Shop
Connectivity
2-Way Splitters
WKS12T-10-RSS12T/TEG
Item Total
SEK 1,111.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support