chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
WKC4.4T-P7X2-30/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PVC
WKC4.4T-P7X2-30/TEL
Order ID no. 6625823
home
Home
Loading...
Technical Data
Cable length (m)
30
Application
Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Angled, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PVC
Cable color
Black
Special features
LED
Approvals
cULus
Ambient temperature min. (°C)
-5
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
4
Key Features
Cable length (m)
30
Cable quality
PVC
Connector A
Female, M12 × 1, Angled, A-coded
In Stock
List Price
SEK 637.00
home
Turck-Shop
Connectivity
2-Way Splitters
WKC4.4T-P7X2-30/TEL
Item Total
SEK 637.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support