chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PKW3M-P7X2-20/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR
PKW3M-P7X2-20/TXL
Order ID no. 6625804
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
20
Application
Signal
Special features
LED
Number of pins
3
Coupling nut/screw material A
Brass
Current (A)
4
Cable quality
PUR
Cable color
Black
Design
Connection Cable
Connector A
Female, M8 × 1, Angled
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Cable length (m)
20
Cable quality
PUR
Connector A
Female, M8 × 1, Angled
In Stock
Price Group
H1
List Price
SEK 451.00
home
Turck-Shop
Connectivity
2-Way Splitters
PKW3M-P7X2-20/TXL
Item Total
SEK 451.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support