chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
WKM52-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Power Supply Cable, PUR
WKM52-6M
Order ID no. 6604770
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Cable length (m)
6
Application
Power
Voltage
300
Special features
Suitable for drag chain use
Number of pins
4+PE
Coupling nut/screw material A
Brass
Current (A)
12
Cable quality
PUR
Cable color
Gray
Design
Connection Cable
Connector A
Female, 7/8″-16 UN, Angled
Core cross-section (mm²)
1.5
Number of Conductors
5
Key Features
Cable length (m)
6
Cable quality
PUR
Connector A
Female, 7/8″-16 UN, Angled
In Stock
Price Group
K2
List Price
SEK 824.00
home
Turck-Shop
Connectivity
2-Way Splitters
WKM52-6M
Item Total
SEK 824.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support