chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Food & Beverage Hygienic, PVC
RKH4.5-25/TFE
Order ID no. 100045963
In Stock
List Price
SEK 519.00
Item Total
SEK 519.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Cable length (m)
25
Application
Washdown (F&B), Signal
Design
Connection Cable
Connector A
Female, M12 × 1, Straight
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Voltage (V)
60
Current (A)
4
Cable quality
PVC
Cable color
Gray
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
80
Core cross-section (mm²)
0.34
Number of Conductors
5
Key Features
Cable length (m)
25
Cable quality
PVC
Connector A
Female, M12 × 1, Straight
home
Turck-Shop
Connectivity
2-Way Splitters
RKH4.5-25/TFE