chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
CKM19-19-35/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable for Multiple Passive Junction Box, TPU
CKM19-19-35/TXL
Order ID no. 100037842
home
Home
Loading...
Technical Data
Cable length (m)
35
Voltage
150
Number of pins
19
Coupling nut/screw material A
Brass
Current (A)
2
Cable quality
TPU
Cable color
Black
Design
Connection Cable
Connector A
Female, M23 × 1, Straight
Core cross-section (mm²)
0.32
Number of Conductors
16
Key Features
Cable length (m)
35
Cable quality
TPU
Connector A
Female, M23 × 1, Straight
In Stock
Price Group
K1
List Price
SEK 4,602.00
home
Turck-Shop
Connectivity
Cordsets
CKM19-19-35/TXL
Item Total
SEK 4,602.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support