chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
PSGS4M-RJ45S-4416-70M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet/PROFINET Cable
PSGS4M-RJ45S-4416-70M
Order ID no. 100016841
home
Home
Loading...
Technical Data
Network protocol
Ethernet
Cable length (m)
70
Application
Data
Design
Extension Cable
Connector A
Male, M8 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Zinc
Connector B
Male, RJ45, Straight
Number of Pins
4
Voltage (V)
30
Current (A)
1.5
Cable quality
PUR
Cable color
Green
Approvals
UL Listed
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
60
Core cross-section (mm²)
0.32
Number of Conductors
4
Key Features
Cable length (m)
70
Cable quality
PUR
Connector A
Male, M8 × 1, Straight
Connector B
Male, RJ45, Straight
In Stock
List Price
SEK 3,925.00
home
Turck-Shop
Connectivity
Cordsets
PSGS4M-RJ45S-4416-70M
Item Total
SEK 3,925.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support