chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSSX-RJ45S-8814-15M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Industrial Ethernet Cable
RSSX-RJ45S-8814-15M
Order ID no. 100002341
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Cable length (m)
15
Network protocol
Ethernet
Application
Data
Voltage
48
Approvals
cULus
Number of pins
8
Coupling nut/screw material A
Brass
Number of Pins
8
Current (A)
0.5
Cable quality
PUR
Cable color
Green
Design
Extension Cable
Connector A
Male, M12 × 1, Straight, X-coded
Connector B
Male, RJ45, Straight
Core cross-section (mm²)
0.14
Number of Conductors
8
Key Features
Cable length (m)
15
Cable quality
PUR
Connector A
Male, M12 × 1, Straight, X-coded
Connector B
Male, RJ45, Straight
In Stock
Price Group
K2
List Price
SEK 1,506.00
home
Turck-Shop
Connectivity
Cordsets
RSSX-RJ45S-8814-15M
Item Total
SEK 1,506.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support