chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
RSM-2RKM 57 | TURCK - Your Global Automation Partner
2-Way Splitter
RSM-2RKM 57
Order ID no. U0141
home
Home
Loading...
Technical Data
Network protocol
DeviceNet
Application
Data
Design
T-splitter
Connector A
Male, 7/8″-16 UN, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
2 x Female, 7/8″-16 UN, A-coded
Number of Pins
5
Coupling nut/screw material B
Brass
Voltage (V)
300
Current (A)
9
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
T-Splitter
Key Features
Connector A
Male, 7/8″-16 UN, A-coded
Connector B
2 x Female, 7/8″-16 UN, A-coded
Design
T-splitter
In Stock
Price Group
D1
List Price
SEK 682.00
home
Turck-Shop
Connectivity
2-Way Splitters
RSM-2RKM 57
Item Total
SEK 682.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support