chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
VB2-FKM5-2FSM4.4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VB2-FKM5-2FSM4.4
Order ID no. 6934914
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
90
Application
Signal
Number of Ports
2
Voltage
48
Number of pins
5/4
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter
Accessory type
Y-Splitter
Connector A
Female, M12 × 1
Connector B
2 x Male, M12 × 1
Key Features
Connector A
Female, M12 × 1
Connector B
2 x Male, M12 × 1
Design
Y-splitter
In Stock
Price Group
K1
List Price
SEK 384.00
home
Turck-Shop
Connectivity
2-Way Splitters
VB2-FKM5-2FSM4.4
Item Total
SEK 384.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support