chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VT2-FKM4.4-FKM4.4-FSM4.4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VT2-FKM4.4-FKM4.4-FSM4.4
Order ID no. 6930571
home
Home
Loading...
Technical Data
Application
Signal
Design
T-splitter
Connector A
Male, M12 × 1, A-coded
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
Female, M12 × 1, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Accessory type
T-Splitter
Key Features
Connector A
Male, M12 × 1, A-coded
Connector B
Female, M12 × 1, A-coded
Design
T-splitter
In Stock
Price Group
K1
List Price
SEK 339.00
home
Turck-Shop
Connectivity
2-Way Splitters
VT2-FKM4.4-FKM4.4-FSM4.4
Item Total
SEK 339.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support