chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
YB2-FSME5-2FKME5.4 | TURCK - Your Global Automation Partner
2-Way Splitter
YB2-FSME5-2FKME5.4
Order ID no. 6930548
home
Home
Loading...
Technical Data
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Application
Signal
Number of Ports
2
Voltage
60
Number of pins
5
Coupling nut/screw material A
Stainless Steel
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter
Accessory type
Y-Splitter
Connector A
Male, M12 × 1
Connector B
2 x Female, M12 × 1
Key Features
Connector A
Male, M12 × 1
Connector B
2 x Female, M12 × 1
Design
Y-splitter
home
Turck-Shop
Connectivity
2-Way Splitters
YB2-FSME5-2FKME5.4
In Stock
Price Group
K1
List Price
SEK 251.00
Item Total
SEK 251.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support