chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RSM-2RKM50 | TURCK - Your Global Automation Partner
2-Way Splitter
RSM-2RKM50
Order ID no. 6914950
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Network protocol
DeviceNet, CANopen
Application
Signal
Voltage
250
Number of pins
5
Coupling nut/screw material A
Brass
Number of Pins
4
Coupling nut/screw material B
Brass
Current (A)
9
Design
T-splitter
Accessory type
T-Splitter
Connector A
Male, 7/8″-16 UN, A-coded
Connector B
2 x Female, 7/8″-16 UN, A-coded
Key Features
Connector A
Male, 7/8″-16 UN, A-coded
Connector B
2 x Female, 7/8″-16 UN, A-coded
Design
T-splitter
In Stock
Price Group
K1
List Price
SEK 565.00
home
Turck-Shop
Connectivity
2-Way Splitters
RSM-2RKM50
Item Total
SEK 565.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support