chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
VBRS4.4-2RKC4.324T-1.5/1.5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
2-Way Splitter
VBRS4.4-2RKC4.324T-1.5/1.5/TXL
Order ID no. 6630951
home
Home
Loading...
Technical Data
Cable length (m)
1.5
Application
Signal
Design
Y-splitter with cable
Connector A
Male, M12 × 1, Straight
Number of pins
4
Coupling nut/screw material A
Brass
Connector B
2 x Female, M12 × 1, Straight
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
250
Current (A)
4
Cable quality
PUR
Cable color
Black
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
80
Number of Ports
2
Accessory type
Y-Splitter
Core cross-section (mm²)
0.34
Number of Conductors
3
Key Features
Connector A
Male, M12 × 1, Straight
Connector B
2 x Female, M12 × 1, Straight
Design
Y-splitter with cable
In Stock
List Price
SEK 451.00
home
Turck-Shop
Connectivity
2-Way Splitters
VBRS4.4-2RKC4.324T-1.5/1.5/TXL
Item Total
SEK 451.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support