chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
2-Way Splitter
FSM-2FKM57
Order ID no. 6622101
In Stock
Group
K1
List Price
SEK 353.00
Item Total
SEK 353.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Connectivity
2-Way Splitters
FSM-2FKM57
Technical Data
Protection class
IP65, IP67, IP68
Network protocol
DeviceNet, CANopen
Application
Signal
Design
T-splitter
Connector A
Male, M12 × 1, A-coded
Number of pins
5
Coupling nut/screw material A
Brass
Connector B
2 x Female, M12 × 1, A-coded
Number of Pins
4
Coupling nut/screw material B
Brass
Voltage (V)
60
Current (A)
4
Accessory type
T-Splitter
Key Features
Connector A
Male, M12 × 1, A-coded
Connector B
2 x Female, M12 × 1, A-coded
Design
T-splitter
Contact Support