chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LEDWLA145XD6-XQ | TURCK - Your Global Automation Partner
Vision System
LEDWLA145XD6-XQ
Order ID nr. 3013936
home
Home
Loading...
Tekniska data
Protection class
IP50
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Anodized AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Beam angle
6.5°
Function
Linear light
Light type
White
Construction size
187.1 x 59.4 x 32.6 mm
Nyckelfunktioner
Electrical connection
Connector
Housing material
Metal
Light type
White
Protection class
IP50
I lager
Varugrupp
F3
Listpris
7 354,00 kr
home
Turck-Shop
Vision
Vision Lighting
LEDWLA145XD6-XQ
Totalt för artikeln
7 354,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert