chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
chevron_left
Menu
Hem
Produkter
person
Logga in
add_shopping_cart
TTMS-206A-CF-LIUPN-H1140-L075 | TURCK - Your Global Automation Partner
Temperature Detection
TTMS-206A-CF-LIUPN-H1140-L075
Order ID nr. 100022284
home
Home
Loading...
Tekniska data
Protection class
IP67
Switching element function
NO/NC programmable
Output function
PNP/NPN
Design
Without display (integrated probe)
Process connection
For compression fittings, thermowell or direct mounting
Immersion depth L (mm)
75
Detection type
medium contact
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Measuring range
-50…350 °C
Electrical output
Current output (2-wire), Switching output
Nyckelfunktioner
Communication protocol
IO-Link
Electrical output
Current output (2-wire), Switching output
Process connection
For compression fittings, thermowell or direct mounting
home
Turck-Shop
Sensors
Temperature Sensors
TTMS-206A-CF-LIUPN-H1140-L075
Measuring range
-50…350 °C
I lager
Prisgrupp
D2
Listpris
2 048,00 kr
Totalt för artikeln
2 048,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert