chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
chevron_left
Menu
Hem
Produkter
person
Logga in
add_shopping_cart
PS010V-501-LI2UPN8X-H1141/D830 | TURCK - Your Global Automation Partner
Pressure Transmitter (Rotatable)
PS010V-501-LI2UPN8X-H1141/D830
Order ID nr. 6833156
home
Home
Loading...
Tekniska data
Protection class
IP67, IP69K
Switching element function
NO/NC
Output function
PNP/NPN
Approvals
cULus
Design
With display
Process connection
G 1/4'' female thread
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4305 (AISI 303)
Media temperature min. (°C)
-40
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Operating voltage
DC
Electrical output
Current output (3-wire), 2 × switching output
Pressure type
Relative pressure
Material pressure transducer
Ceramic Al₂O₃
Pressure range
-1…10 bar
Nyckelfunktioner
Communication protocol
IO-Link
Electrical output
Current output (3-wire), 2 × switching output
Process connection
G 1/4'' female thread
Pressure range
-1…10 bar
I lager
Prisgrupp
G1
Listpris
6 220,00 kr
Totalt för artikeln
6 220,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Pressure Sensors
PS010V-501-LI2UPN8X-H1141/D830
Begär offert