chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
person
Logga in
add_shopping_cart
Hem
Produkter
chevron_left
Menu
QS18VP6LVQ1 | TURCK - Your Global Automation Partner
QS18VP6LVQ1
Order ID nr. 3078506
I lager
Prisgrupp
F3
Listpris
1 559,00 kr
home
Home
Loading...
Tekniska data
Protection class
IP67
Cable length (m)
0.15
Design
Rectangular with thread
Electrical connection
Cable with connector
Connector type
M8 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Max. range (mm)
6500
Function
Retroreflective Sensor
Light type
Red
Construction size
0.0 x 0.0 x 0.0 mm
Nyckelfunktioner
Light type
Red
Function
Retroreflective Sensor
Max. range (mm)
6500
home
Turck-Shop
Sensors
Photoelectric Sensors
QS18VP6LVQ1
Totalt för artikeln
1 559,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert