chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
NI2-Q6.5-ADZ32-0.1-FSB5.4X4/S304 | TURCK - Your Global Automation Partner
Inductive Sensor
NI2-Q6.5-ADZ32-0.1-FSB5.4X4/S304
Order ID nr. 4200204
home
Home
Loading...
Tekniska data
Protection class
IP67
Switching element function
2 x NO contact
Output function
2-wire
Cable length (m)
0.1
Cable color
Gray
Design
Monitoring Kit for Spanners
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
PBT-GF20-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC/DC
Rated switching distance (mm)
2
Nyckelfunktioner
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
2
I lager
Varugrupp
E1
Listpris
2 853,00 kr
Totalt för artikeln
2 853,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
NI2-Q6.5-ADZ32-0.1-FSB5.4X4/S304
Begär offert