chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-MT18E-AP6X-H1141
Order ID nr. 1635248
I lager
Varugrupp
E1
Listpris
1 025,00 kr
Totalt för artikeln
1 025,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-MT18E-AP6X-H1141
Tekniska data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M18 x 1
Nyckelfunktioner
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
Begär offert