chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
chevron_left
Menu
Hem
Produkter
person
Logga in
add_shopping_cart
NI25-CQP40/S1102 5M | TURCK - Your Global Automation Partner
Inductive Sensor
NI25-CQP40/S1102 5M
Order ID nr. 1602409
home
Home
Loading...
Tekniska data
Protection class
IP60
Switching element function
NO contact
Output function
PNP
Cable length (m)
5
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
250
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
25
Construction size
52 x 40 x 40 mm
Nyckelfunktioner
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
25
I lager
Prisgrupp
C1
Listpris
5 868,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI25-CQP40/S1102 5M
Totalt för artikeln
5 868,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert