chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
chevron_left
Menu
Hem
Produkter
person
Logga in
add_shopping_cart
NI8U-M12E-VP4X-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI8U-M12E-VP4X-H1141
Order ID nr. 1580454
home
Home
Loading...
Tekniska data
Protection class
IP68
Switching element function
Complementary contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
8
Construction size
M12 x 1
Nyckelfunktioner
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
8
I lager
Prisgrupp
E1
Listpris
979,00 kr
home
Turck-Shop
Sensors
Inductive Sensors
NI8U-M12E-VP4X-H1141
Totalt för artikeln
979,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert