chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
REI-43H40S-2B1024-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-43H40S-2B1024-H1181
Order ID nr. 100011460
home
Home
Loading...
Tekniska data
Protection class
IP65
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Measuring principle
Optical
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
40
Flange diameter (mm)
100
Flange type
Flange without mounting element
Resolution incremental (ppr)
1024
Nyckelfunktioner
Output type
Incremental
Flange diameter (mm)
100
Shaft diameter D (mm)
40
Shaft Type
Hollow shaft
I lager
Varugrupp
F3
Listpris
6 682,00 kr
home
Turck-Shop
Sensors
Encoders
REI-43H40S-2B1024-H1181
Totalt för artikeln
6 682,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert