chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
chevron_left
Menu
Hem
Produkter
person
Logga in
add_shopping_cart
SI-LM40KHE-Q5A | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Technology
SI-LM40KHE-Q5A
Order ID nr. 3810865
home
Home
Loading...
Tekniska data
Protection class
IP65
Switching element function
2 x NC contact
Output function
Potential-free
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Die-cast aluminum alloy
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
80
Function
Safety switch
Coding level/tamper protection
Low
Nyckelfunktioner
Electrical connection
Connector
Output function
Potential-free
I lager
Prisgrupp
D1
Listpris
1 847,00 kr
home
Turck-Shop
Machine Safety
Safety Switches
SI-LM40KHE-Q5A
Totalt för artikeln
1 847,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert