chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LED Signal Light
TL50WGYRAQP
Order ID nr. 3020489
I lager
Varugrupp
F3
Listpris
3 037,00 kr
Totalt för artikeln
3 037,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Lighting and Indicators
Tower Lights
TL50WGYRAQP
Tekniska data
Protection class
IP50
Cable length (m)
0.15
Design
Smooth barrel
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
50
Function
Tower light
Input type
Bipolar (PNP/NPN)22
Light type
White, Green, Yellow, Red
Number of colors/segments
4
Acoustic signal
Continuous tone
Dimmable
No
Cascadable
No
Nyckelfunktioner
Acoustic signal
Continuous tone
Dimmable
No
Light type
White, Green, Yellow, Red
Number of colors/segments
4