chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
K30APTXGF2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light
K30APTXGF2
Order ID nr. 3085205
home
Home
Loading...
Tekniska data
Protection class
IP67, IP69
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Touch Button
Operating voltage
DC
Input type
PNP
Light type
Green
Number of colors/segments
1
Nyckelfunktioner
Light type
Green
Number of colors/segments
1
I lager
Varugrupp
F3
Listpris
1 554,00 kr
home
Turck-Shop
Lighting and Indicators
Touch Buttons
K30APTXGF2
Totalt för artikeln
1 554,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert