chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
PVA375P6 | TURCK - Your Global Automation Partner
Pick-to-Light
PVA375P6
Order ID nr. 3052913
home
Home
Loading...
Tekniska data
Protection class
IP62
Switching element function
NO/NC
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
50
Max. range (mm)
2000
Function
Opposed mode sensor
Operating voltage
DC
Input type
Bipolar (PNP/NPN)
Scan field (mm)
375
Optical resolution (mm)
25
Light type
IR
Construction size
416.6 x 30 x 15 mm
Number of colors/segments
1
Number of beams
16
Nyckelfunktioner
Scan field (mm)
375
Light type
IR
Output function
PNP
Number of colors/segments
1
I lager
Varugrupp
F3
Listpris
15 383,00 kr
home
Turck-Shop
Lighting and Indicators
Pick-to-Light
PVA375P6
Totalt för artikeln
15 383,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert