chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
chevron_left
Menu
Hem
Produkter
person
Logga in
add_shopping_cart
K50FLXXYP | TURCK - Your Global Automation Partner
LED Signal Light
K50FLXXYP
Order ID nr. 3083413
home
Home
Loading...
Tekniska data
Protection class
IP67, IP69
Cable length (m)
2
Design
Dome
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Spotlight
Input type
PNP
Light type
Yellow
Number of colors/segments
1
Dimmable
No
Cascadable
No
Nyckelfunktioner
Dimmable
No
Light type
Yellow
Number of colors/segments
1
I lager
Prisgrupp
F3
Listpris
1 432,00 kr
home
Turck-Shop
Lighting and Indicators
LED Indicators
K50FLXXYP
Totalt för artikeln
1 432,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert