chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
WLS27CWGRYB5-0850DS24Q | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
LED Linear Light
WLS27CWGRYB5-0850DS24Q
Order ID nr. 3802095
home
Home
Loading...
Tekniska data
Protection class
IP66, IP67, IP69
Design
Smooth barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
FDA copolyester
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
50
Function
Linear light
Light type
White, Green, Red, Yellow, Blue
Construction size
Ø 27 mm
Number of colors/segments
5
Dimmable
No
Cascadable
Yes
Nyckelfunktioner
Construction size
Ø 27 mm
Dimmable
No
Light type
White, Green, Red, Yellow, Blue
Number of colors/segments
5
I lager
Varugrupp
G1
Listpris
7 426,00 kr
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS27CWGRYB5-0850DS24Q
Totalt för artikeln
7 426,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert