chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LED Linear Light
WLS28-2CR990XQ
Order ID nr. 3092884
I lager
Varugrupp
G1
Listpris
6 058,00 kr
Totalt för artikeln
6 058,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Lighting and Indicators
Industrial LED Task Lighting
WLS28-2CR990XQ
Tekniska data
Protection class
IP50
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
AL
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Beam angle
wide beam 40-80°
Function
Linear light
Light type
Red
Construction size
1040 x 28 x 21 mm
Number of colors/segments
1
Dimmable
Two-stage
Cascadable
Yes
Nyckelfunktioner
Construction size
1040 x 28 x 21 mm
Dimmable
Two-stage
Light type
Red
Number of colors/segments
1