chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Vision System Axial Lighting
LEDWO100M
Order ID nr. 3077463
I lager
Varugrupp
F3
Listpris
25 181,00 kr
Totalt för artikeln
25 181,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Vision
Vision Lighting
LEDWO100M
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.6
Connector type
Design
Rectangular
Dimensions
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Anodized AL
Protection class
IP40
Nyckelfunktioner
Electrical connection
Cable with connector
Housing material
Metal
Protection class
IP40