chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LEDIR90S-P | TURCK - Your Global Automation Partner
Vision System ring light
LEDIR90S-P
Order ID nr. 3076789
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
Construction size
⌀ 104 mm
Design
Rectangular
Dimensions
56 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
Nickel-plated aluminum
Light type
IR
Protection class
IP68
Special features
Wash down
Nyckelfunktioner
Electrical connection
Connector
Housing material
Metal
Light type
IR
Protection class
IP68
home
Turck-Shop
Vision
Vision Lighting
LEDIR90S-P
I lager
Varugrupp
F3
Listpris
16 199,00 kr
Totalt för artikeln
16 199,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert