chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LEDRI150-3W | TURCK - Your Global Automation Partner
Vision System Flat Angled Ring Light:
LEDRI150-3W
Order ID nr. 3075990
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
192,5 mm x 192,5 mm x 25,8 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP00
Wavelength (nm)
640
Nyckelfunktioner
Electrical connection
Cable
Housing material
Metal
Light type
Red
Protection class
IP00
home
Turck-Shop
Vision
Vision Lighting
LEDRI150-3W
I lager
Varugrupp
F3
Listpris
17 183,00 kr
Totalt för artikeln
17 183,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert