chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Vision System
LEDRA62X62W
Order ID nr. 3073808
I lager
Varugrupp
F3
Listpris
4 491,00 kr
Totalt för artikeln
4 491,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Vision
Vision Lighting
LEDRA62X62W
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
66,7 mm x 66,7 mm x 14,6 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Red
Protection class
IP40
Wavelength (nm)
630
Nyckelfunktioner
Electrical connection
Cable
Housing material
Metal
Light type
Red
Protection class
IP40
Begär offert