chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Vision System Backlight
LEDIB85X220M
Order ID nr. 3073272
I lager
Varugrupp
F3
Listpris
10 115,00 kr
Totalt för artikeln
10 115,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Vision
Vision Lighting
LEDIB85X220M
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
Design
Rectangular
Dimensions
260,8 mm x 107,6 mm x 25 mm
Electrical connection
Cable with connector
Housing material
Metal
Housing quality
Low-carbon steel
Light type
IR
Protection class
IP40
Wavelength (nm)
940
Nyckelfunktioner
Electrical connection
Cable with connector
Housing material
Metal
Light type
IR
Protection class
IP40