chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LEDRB85X220W | TURCK - Your Global Automation Partner
Vision System Backlight
LEDRB85X220W
Order ID nr. 3073100
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
260,8 mm x 107,6 mm x 25 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Red
Protection class
IP40
Wavelength (nm)
660
Nyckelfunktioner
Electrical connection
Cable
Housing material
Metal
Light type
Red
Protection class
IP40
I lager
Varugrupp
F3
Listpris
10 115,00 kr
home
Turck-Shop
Vision
Vision Lighting
LEDRB85X220W
Totalt för artikeln
10 115,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert