chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
LEDRA80X80W | TURCK - Your Global Automation Partner
Vision System Area Light
LEDRA80X80W
Order ID nr. 3069905
home
Home
Loading...
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Design
Rectangular
Dimensions
92,6 mm x 110,4 mm x 25,4 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Red
Protection class
IP40
Wavelength (nm)
660
Nyckelfunktioner
Electrical connection
Cable
Housing material
Metal
Light type
Red
Protection class
IP40
I lager
Varugrupp
F3
Listpris
7 152,00 kr
Totalt för artikeln
7 152,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
home
Turck-Shop
Vision
Vision Lighting
LEDRA80X80W
Begär offert