chevron_left
Menu
Turck
search
Laddar
add_shopping_cart
Hem
Produkter
person
Logga in
Vision System Spotlight
LEDUV395S50L5-XQ
Order ID nr. 3025205
I lager
Varugrupp
F3
Listpris
6 781,00 kr
Totalt för artikeln
6 781,00 kr
Kvantitet
−
+
add_shopping_cart
Lägg i kundvagn
Begär offert
home
Turck-Shop
Vision
Vision Lighting
LEDUV395S50L5-XQ
Tekniska data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Beam angle
Connector type
Construction size
⌀ 50 mm
Design
Smooth barrel
Dimensions
64,1 mm
Electrical connection
Connector
Function
Spotlight
Housing material
Metal
Housing quality
Anodized AL
Light type
UV
Protection class
IP69K
Special features
Wash down
Nyckelfunktioner
Electrical connection
Connector
Housing material
Metal
Light type
UV
Protection class
IP69K